CIMR-VC4A0038JAB
V1000 Finless type Inverter, IP20 , 15/18.5KW(HD/ND), 31/38A(HD/ND), 3~400VAC, sensorless vector, LED operator., max. output freq. 400Hz
Specifications
Drive control method | Open loop V/f, Open loop vector |
Drive supply voltage | 400 V three phase |
Max. motor output at constant torque | 15 kW |
Max. motor output at variable torque | 18.5 kW |
Built in EMC filter | |
Degree of protection (IP) | IP20 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-422, Serial RS-485 |
Communication option(s) | CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 300 mm |
Product Width (unpacked) | 180 mm |
Product Depth (unpacked) | 147 mm |
Product Weight (unpacked) | 4600 g |