Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CIMR-VC4A0005JAB

Variable Frequency Drive, max. output freq. 400 Hz

Specifications

Drive control method Open loop V/f, Open loop vector
Drive supply voltage 400 V three phase
Max. motor output at constant torque 1.5 kW
Max. motor output at variable torque 2.2 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-422, Serial RS-485
Communication option(s) CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave
Product Height (unpacked) 128 mm
Product Width (unpacked) 108 mm
Product Depth (unpacked) 96 mm
Product Weight (unpacked) 1000 g

Accessories

AX-FIC4010-SE Common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 9.4 A, 400 VAC, three phase. Please check datasheet for the correct drive selection.
AX-FIC4010-SE-LL Low Leakage common footprint RFI filter for Compact series (Q2V/V1000/J1000/MX2), 9.4 A, 400 VAC. Please check datasheet for the correct drive selection.
SI-EN3/V EtherNet/IP option board for V1000 inverter
SI-EP3/V V1000 option card - PROFINET
SI-ES3/V Ethercat option board for V1000
SI-N3/V DeviceNet option board for V1000 inverter
SI-P3/V PROFIBUS DP option board for V1000 inverter

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
SI-EP3 V2.2 PROFINET GSDML file
enZIP 6.61 KB
download
SI-EP3 V2.3 PROFINET GSDML file
enZIP 7.27 KB
download
SI-ES3 for Q2A, Q2V, A1000 and V1000 EtherCAT ESI file
enZIP 245 KB
download
SI-N3/V for V1000 DeviceNet EDS file
enZIP 613 KB
download
V1000 Discontinuation Notice
enPDF 1.62 MB
download
V1000 Brochure
enPDF 4.83 MB
download
V1000 Users Manual
enPDF 17.1 MB
download
V1000 Getting Started Guide
enPDF 3.51 MB
download
V1000 to Q2V Replacement guide
enPDF 9.19 MB