CIMR-AC4A0058AAA
A1000 inverter: 3~ 400 V, HD: 22 kW 45 A, ND: 30 kW 58 A, max. output freq. 400Hz
Specifications
Drive control method | Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector |
Drive supply voltage | 400 V three phase |
Max. motor output at constant torque | 22 kW |
Max. motor output at variable torque | 30 kW |
Built in EMC filter | |
Degree of protection (IP) | IP00 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-422, Serial RS-485 |
Communication option(s) | CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 400 mm |
Product Width (unpacked) | 250 mm |
Product Depth (unpacked) | 258 mm |
Product Weight (unpacked) | 21000 g |