CIMR-AC2A0360AAA
A1000 inverter: 3~ 200 V, HD: 90 kW 346 A, ND: 110 kW 360 A, max. output freq. 400Hz
Specifications
Drive control method | Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector |
Drive supply voltage | 230 V three phase |
Max. motor output at constant torque (HD) | 90 kW |
Max. motor output at variable torque (ND) | 110 kW |
Built in EMC filter | |
Degree of protection (IP) | IP00 |
Finless type | |
Compatible motor type | Induction or asynchronous motor, Permanent magnet motor |
Regenerative solutions | As inverter option |
Communication port(s) | MODBUS Slave, Serial RS-422, Serial RS-485 |
Communication option(s) | CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave |
Product Height (unpacked) | 800 mm |
Product Width (unpacked) | 500 mm |
Product Depth (unpacked) | 350 mm |
Product Weight (unpacked) | 98000 g |