CIMR-AC2A0004FAA | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CIMR-AC2A0004FAA

A1000 inverter: 3~ 200 V, HD: 0.4 kW 3.2 A, ND: 0.75 kW 3.5 A, max. output freq. 400Hz

Specifications

Inverter control method Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector
Drive supply voltage 230 V three phase
Max. motor output at constant torque (HD) 0.55 kW
Max. motor output at variable torque (ND) 0.75 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-422, Serial RS-485
Communication option(s) CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, MECHATROLINK II Slave, MODBUS/TCP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave
Height 260 mm
Width 140 mm
Depth 147 mm
Product Weight (unpacked) 3100 g

Accessories

3G3RV-PFI3010-SE E7Z/F7Z footprint RFI filter, 10A, 415VAC, 3-phase, for 0.4 - 2.2kW units (equivalent to FS5972-10-07)
A1000-CAVPC232-EE PC connection cable. RS232 PC tool connection cable.
JVOP-180 LCD remote operator
JVOP-181 USB converter unit with copy and backup function
PG-B3 Open collector PG interface for A1000 and Q2A inverters. A, B, Z pulse, fmax 50 kHz
PG-RT3 Resolver PG interface card A1000 and Q2A inverters. TS2640N321E64
PG-X3 Line Driver PG interface for A1000 and Q2A inverters. A, B, Z differential (RS422) input, fmax 300 kHz
SI-EL3 Powerlink option board for A1000, Q2A and Q2V.
SI-EM3 Modbus TCP/IP option board for A1000 inverter.
SI-EM3D Dual Port Modbus TCP/IP option board for A1000 inverter.
SI-EN3 EtherNet/IP option board for A1000, Q2A and Q2V inverters.
SI-EN3D Dual Port EtherNet IP option board for A1000, Q2A and Q2V inverters.
SI-EP3 PROFINET option board for A1000, Q2A and Q2V inverters.
SI-ES3 EtherCAT option board for A1000, Q2A and Q2V inverters.
SI-N3 DeviceNet option board for A1000, Q2A and Q2V inverters.
SI-P3 PROFIBUS DP option board for A1000, Q2A and Q2V inverters.
SI-S3 CANopen option board for A1000, Q2A and Q2V inverters.

Downloads