Specifications
Mobile robot type | OEM robot |
Maximum load | 1500 kg |
Maximum speed | 1.8 m/s |
Kit type | Mobile robot |
Accessories included | HAPS (dual) |
ESD protection | |
Battery included |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadWe are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadYou now have access to
A confirmation email has been sent to
Continue to pagePlease log in or get direct access to download this document
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadMobile robot type | OEM robot |
Maximum load | 1500 kg |
Maximum speed | 1.8 m/s |
Kit type | Mobile robot |
Accessories included | HAPS (dual) |
ESD protection | |
Battery included |