WE70 | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to WE70

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

WE70

  • CAD Library
  • WE70 FA Wireless LAN Unit Datasheet
  • Thank you for downloading the WE70 FA Wireless LAN Unit Datasheet

    Download again

    Did you know that 4 out of 5 distributors buy this product in a bundle?

    There are many variations of passages of Lorem Ipsum available, but the majority have suffered alteration in some form, by injected humour, or randomised words which don't look even slightly believable.

    Read more
Features

FA Wireless LAN unit

WE70 utilises spread-spectrum modulation technology based on radio waves to enable communication between devices in a limited area. This gives users the mobility to move around within a broad coverage area and still be connected to the network. The smart roaming function enables high speed roaming therefore moving equipment and mobile object can communicate at high speed.

  • Conforms to IEEE 802.11a/b/g.
  • Same noise and environment resistance level as a PLC.
  • Features OMRON'S original security system.
  • Signals can be observed with LED indicators.
  • Conforms to radio wave standards for the USA, Europe, and China.
Specifications & ordering info

Ordering information

Area

Type

Order code

Europe

Access Point (Master)

WE70-AP-EU

Client (Slave)

WE70-CL-EU

China

Access Point (Master)

WE70-AP-CN

Client (Slave)

WE70-CL-CN

Accessories

Type

Order code

DIN Rail Mounting Bracket (for TH35 7.5)

WT30-FT001

DIN Rail Mounting Bracket (for TH35 15)

WT30-FT002

Antenna Extension Cable (5 m)

WE70-CA5M

Accessories

Ethernet cables and accessories

EtherCAT patch cables, improved shield

Shape

Connector 1

Connector 2

Material

Cable

Color

Length in cm

Order code

20

30

50

100

150

200

300

500

750

1000

1500

2000

 

M12 straight

M12 straight

PVC

AWG22, 2 pairs

Black

XS5W-T421-[.]M2-SS

 

M12 straight

RJ45

PVC

AWG22, 2 pairs

Black

XS5W-T421-[.]MC-SS

Note: For [.] fill in the 1-character length code.

Ethernet patch cables, standard RJ45 connectors

Shape

Connector 1

Connector 2

Material

Cable

Color

Length in cm

Order code

20

30

50

100

150

200

300

500

750

1000

1500

2000

 

RJ45 std.

RJ45 std.

LSZH

Cat6a S/FTP 4 pairs

Blue

XS6W-6LSZH8SS[...]CM-B

 

RJ45 std.

RJ45 std.

LSZH

Cat6a S/FTP 4 pairs

Yellow

XS6W-6LSZH8SS[...]CM-Y

 

RJ45 std.

RJ45 std.

LSZH

Cat6a S/FTP 4 pairs

Green

XS6W-6LSZH8SS[...]CM-G

 

RJ45 std.

RJ45 std.

PUR

Cat5e S/FTP 4 pairs

Green

XS6W-5PUR8SS[...]CM-G

Note: For [...] fill in the length in cm.

Ethernet patch cables, RJ45/M12 connectors

Shape

Connector 1

Connector 2

Material

Cable

Color

Length in cm

Order code

30

50

100

200

300

500

1000

1500

 

RJ45

RJ45

PVC

Cat5e Shielded Quad

Light Blue

A

B

C

D

E

G

J

K

XS5W-T421-[.]MD-K

 

M12 straight

M12 straight

PVC

Cat5e Shielded Quad

Light Blue

B

C

D

E

G

J

K

XS5W-T421-[.]M2-K

 

M12 straight

RJ45

PVC

Cat5e Shielded Quad

Light Blue

A

B

C

D

E

G

J

K

XS5W-T421-[.]MC-K

 

M12 angled

M12 angled

PVC

Cat5e Shielded Quad

Light Blue

B

C

D

E

G

J

K

XS5W-T422-[.]M2-K

 

M12 angled

RJ45

PVC

Cat5e Shielded Quad

Light Blue

A

B

C

D

E

G

J

K

XS5W-T422-[.]MC-K

Note: For [.] fill in the 1-character length code.

Specifications

Item

XS6W-6LSZH8SS_CM-_

XS6W-5PUR8SS_CM-G

Rated current

1 A (at 50°C)

Withstand voltage

1,000 VDC for 60 s (leakage current: 1 mA max.)

Ambient operating temperature

−20 to 60°C

−40 to 85°C

Ambient storage temperature

−20 to 60°C

−40 to 85°C

Ambient installation temperature

0 to 50°C

−10 to 60°C

Protective structure

IP20

IP20

Accessories

Ethernet cables and accessories

Accessories

Type

Connector

Specification

Color

Length

Order code

Ethernet installation cable

none

CAT 5, SF/UTP, 4 × 2 × AWG 24/1
(solid core), Polyurethane (PUR)

Green

100 m

WM IE-5IC4x2xAWG24/1-PUR

Ethernet installation cable

none

CAT 5, SF/UTP, 4 × 2 × AWG 26/7
(stranded core), Polyurethane (PUR)

100 m

WM IE-5CC4x2xAWG26/7-PUR

Ethernet socket

RJ45 socket

DIN-rail mount socket to terminate
installation cable in the cabinet

Grey

60 × 17.5 × 67 mm

WM IE-TO-RJ45-FJ-B

Ethernet field-mount plugs

Metal RJ45

for AWG22 to AWG26

Chrome

52 mm

WM IE-PS-RJ45-FH-BK

Ethernet field-mount plugs

Plastic RJ45

for AWG22 to AWG24

Black

52 mm

XS6G-T421-1

Industrial switching hubs

Shape

Functions

Ports

Failure detection

Power supply voltage

Order code

 

Quality of Service (QoS):

EtherNet/IP control data priority

Failure detection:

Broadcast storm and LSI error detection
10/100BASE-TX, Auto-negotiation

3

24.0 VDC±5%

W4S1-03B

 

5

W4S1-05B

W4S1-05C

EtherCAT junction slave

Shape

Functions

Ports

Power supply voltage

Order code

 

Creation of star- and tree topologies
in EtherCAT networks.

Distributed Clock (DC) is supported.

3

20.4 to 28.8 VDC

(24 VDC –15% to 20%)

GX-JC03

 

6

GX-JC06

 

Have a question?

We are ready to help.

Contact us

Product documentation

Download datasheets, manuals and brochures.

Browse download center

Events and fairs

See our systems in use and consult our experts.

View upcoming events