Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]



We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]


Thank you for your interest

You now have access to New value for control panels

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

New value for control panels

For building control panels, we are introducing around 600 different factory automation (FA) devices, across 18 different product categories, all built to a common design platform. The new FA devices are built with our proprietary Push-In Plus wiring technology.

We have conducted market research with 300 global customers, focusing on the challenges and needs they have in designing and manufacturing control panels. Following this initiative, we have developed a new range of Factory Automation (FA) devices for control panel builders built on a common platform. All devices have the necessary certifications, including UL and CSA, and bear a CE mark.

Designing and building a modern control panel is increasingly more complex and time consuming. Not only do panel builders need to meet tighter international and local regulations, but there is constant pressure on time-to-market and keeping costs down. At the same time, they face serious labour shortages, particularly of skilled workers. As more functionality is squeezed into already tight designs, the number of devices used in control panels is increasing. And the trend is to reduce sizes or to squeeze more functionality into existing panels

Moving to a smaller, standard component height across all of our family of factory automation (FA) control devices allows for standardised wiring duct and component placement, optimising space. The dead space in a panel can be reduced, in comparison with an old model, by as much as 50% horizontally and 20% vertically. When building a control panel, wiring is almost always the most time consuming and costly operation. A lot of control wiring is needed to link components together. Compared with the conventional screw-type terminals, our new Push-In Plus technology means the wires are held firmly in place and less insertion force is required - wiring is easier than inserting an earphone jack. Furthermore, this soft touch technology can reduce the risk of repetitive strain injuries (RSI).

We make the parts data for all major products available via an online library on our website. The information from this library can be directly imported into leading panel design software packages, including Eplan and in the future also Zuken E3. We also offer 2D and 3D CAD files in the most popular formats here. This makes it easy to optimise the use of space within the control panel.

Since January of this year, we are offering a new service of offering optimised panel parts lists. The service is proving especially valuable for smaller panel builders who lack the resources and facilities to carry out these duties in house when under severe time pressure.

And in parallel with introducing the new FA devices, there is a global network of emergency distribution bases in 35 countries. These will be stocked with an increased amount and variety of inventory, including both the new and existing products.

Our complete new range of compact in-panel components includes electromechanical and solid state relays, I/O relay terminals, terminal blocks, temperature controllers, timers, measuring and monitoring relays, power monitors and (uninterruptible) power supplies.

Examples include:

Switch mode power supplies

The S8VK-S switch mode power supply is believed to be the world's smallest-class, globally applicable power supply series. It has a compact body with 36% less volume than our previous products and allows side-by-side mounting in close contact, to reduce the footprint, which in turn helps to downsize control panels. It also meets a broad scope of certification standards and ensures stable operation in a wide range of environments, with greater environmental resistance and a wide operating temperature range of -40 to 70°C.

s8vk-s prod

Power monitors

The KM-N2 power monitor series offers all power-monitoring functions required for in-panel installation. The use of general-purpose current transformers (CTs) enables it to be used at a variety of manufacturing sites. The series includes single-phase and three-phase 4-wire power monitors, and is compatible with power supplies around the world, while providing measurements of up to four circuits in one unit. This power monitor also features precise measurements (IEC class 0.5S), incorrect wiring detection, and large, easy-to-read, white LCD characters.

km-n2 prod


The H3DT slim timer series is designed to be mounted within control panels. It comes with a slim, 17.5 mm wide body, which has two relay outputs, helping to downsize control panels. The power consumption of the H3DT is up to 60% lower than that of our previous timers and reduces the DC power supply load for an entire control panel. The expected service life is more than three times that of previous models.

h3dt prod

Measuring and monitoring relays

The K8DT is believed to be the industry's first measuring and monitoring relay series with transistor outputs. The series includes nine models, including current-monitoring relays, voltage-monitoring relays, phase-sequence phase-loss relays (to prevent reverse operation), temperature-monitoring relays and conductive level controllers (floatless switches). These devices are ideal for motor protection, prevention of excessive temperature increases in heaters, or water level control. In addition to relays with a relay output, those with a transistor output exhibit greater reliability when directly connected to PC or PLC.

k8ak-as prod

Solid state relays

The G3PJ solid state relay (SSR) series for single-phase heaters has a slim body, with a 22.5 mm width for DIN rail mounting. It is approximately 50% slimmer than our previous relays. This low heat-generating SSR can carry 25A current, even with close-contact mounting of three SSRs, helping to save more space and downsize control panels.

The G3PJ series complies with safety standards, such as those for reinforced insulation, which helps reduce the time required when certification is obtained for control panels or when components are changed.

g3pj prod

Easy-to-use relay series

In addition to a wide selection of relays, we provide the easy-to-use relay series with Push-In Plus technology. All relays in this series come with release levers as standard for easy relay locking and releasing. The ability to be installed with either the top or bottom facing up enables flexible, efficient wiring inside panels. We also provide many accessories that make I/O products more convenient.

The series includes:

  • PYF-PU (sockets for MY relays)
  • P2RF-PU (sockets for G2R-S relays)
  • G2RV-SR/G3RV-SR (slim I/O relays)
  • G70V (I/O relay terminals)

g2rv relays prod

Temperature controllers

Since December 2011, the E5xxC digital temperature controller series has received favourable reviews due to its good performance, easy-to-read panels, and ease of use. Now, the E5xxC-B series with Push-In Plus technology has been introduced and will help reduce the time and work involved in wiring by just inserting wires without using tools.

e5 c pressimage blanc prod

DIN rail terminal blocks

The XW5T/XW5G DIN rail terminal blocks use Push-In Plus technology. The minimum width of 3.5mm saves wiring work and installation space. To complement ‘high’ current ranges and also for screw wiring needs, we are also launching screw-type DIN rail terminal blocks.

xw5t xw5g din rail terminal blocks prod
Follow Omron Industrial Automation Europe on Linkedin