New F3SG-R light curtains: easy to install, easy to use, easy to maintain | Omron, Europe

Login

Please use more than 6 characters. Forgot your password? Click here to reset.

Change password

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
Privacy Policy">

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to New F3SG-R light curtains: easy to install, easy to use, easy to maintain

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

New F3SG-R light curtains: easy to install, easy to use, easy to maintain

Safety light curtains in our new F3SG-R range combine torsion-resistant construction to guarantee easy alignment with a novel troubleshooting function based on QR codes. To suit the needs of widest possible range of users, the new light curtains are available in two versions, the easy F3SG-RE for simple on/off detection applications and the advanced F3SG-RA for more versatile safety solutions.

Two versions...

The easy F3SG-RE versions, which, like the advanced F3SG-RA, have pre-wired connectors to reduce wiring time and clear LED on/off indicators, offer a dependable and cost-effective solution for simple applications.

To satisfy additional requirements, the advanced F3SG-RA versions can be cascaded up to three sets and offers a wide range of additional features. These include a choice of versatile muting modes, floating and fixed blanking, reduced resolution, and a pre-reset function that prevents a machine being restarted while a worker is still inside a manufacturing cell.

f3sg-r high prod
F3SG-RE

... different types and heights

Both versions can be supplied as finger detection types with a detection capability of 14 mm or as hand detection types with a detection capability of 30 mm. Protective heights up to 2080 mm are offered for finger detection types, which have a maximum range of 10 m, and up to 2510 mm for hand detection types, which have a maximum range of 20 m.

F3SG-R light curtains have an IP67 ingress protection rating and are built to withstand washdown and dusty environments. They feature exceptionally rigid construction that eliminates problems of top-to-bottom twisting and makes setting up fast and straightforward. As a further aid to setting up, they incorporate optical synchronisation, which makes it unnecessary to use wiring between the emitter and detector.

Easy troubleshooting

Should problems ever occur with these innovative products, users simply scan a QR code sticker that can be applied to the machine with a smart phone or tablet, and they are taken direct to a web page that provides detailed troubleshooting guidance. This information is available in eight languages.

f3sg-ra multilanguage prod
Easy troubleshooting by scanning the QR code sticker

Easy installation and adjustment

The F3SG-R range of safety light curtains also use Smartclick M12 connectors that require only one-eighth of a turn to lock them in place and provide a reliable IP67-rated connection without the need for torque measurements.

All versions and models in the F3SG-R range are supplied as standard with special mounting brackets that allow easy adjustment even after installation is complete. Optional accessories include an easily attached cover that provides enhanced protection for the optical surface against scratches and mechanical impact.

Follow Omron Industrial Automation Europe on Linkedin