We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Fill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Contact us to receive the details of the special offer.
However, we are still accepting applications for our waiting list.
Thank you for submitting!
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
M1 inverters: Benefit from seamless integration, superior efficiency, and versatile motor support
The M1 inverters family offers advanced integration capabilities, promising flexibility, efficiency, and space-saving advantages for machine design.
The versatile motor support accommodates everything from standard induction motors to specialized drum motors — all easily managed through the Sysmac Studio Integrated Development Environment (IDE).
Optimized machine design: Versatile motor options from standard to specialized motors.
Wiring efficiency: Simplify connections to improve overall system efficiency.
Enhanced system digitalization: Leverage the scalability of EtherCAT solutions.
Safety features: Safe Stop 0, FSoE.
Energy efficiency while boosting performance.
10 years of 24/7 maintenance free operation guaranteed.
Don't miss out on our limited-time special offer on the M1 inverter! Contact us to learn more.
“
At Gruppo Romani, a market leader in the production of porcelain stoneware tiles in Italy, implementation of the new M1 inverters in their press feeding system has ensured a secure, modern solution that not only elevated safety standards but also minimized production downtime
Bluengineering Srl
OMRON System Integrator
M1 Inverters Series Key Features
Adaptive
Standard induction motors, permanent magnet motors, direct drive PM motors (up to 128 poles), and special motors such as drum motors are supported. Motor parameters can be adjusted by autotuning function in Sysmac Studio.
Seamless
Integrated configuration by unified software solution simplifies setup and tuning processes. User friendly and helpful wizards guide for drive configuration by Sysmac Studio Drive Edition.
Robust
A coated PCB ensures durability and reliable performance even in the most challenging industrial contexts, offering resistance against dust and moisture. 10 years 24/7 Maintenance Free operation.
Rated high, particularly for technical distinctiveness.
OMRON has been selected as one of the Top 100 Global Innovators 2022 for the sixth consecutive year having exemplified above-the-bar excellence in innovation.