Industrial Automation
Industrial Automation | Europe
Country

Sysmac Automation Platform

Sysmac is a powerful and robust automation platform with a new machine automation controller (NJ), that integrates motion, sequencing, networking and vision inspection, a new software (Sysmac Studio), that includes configuration, programming, simulation and monitoring and a fast machine network (EtherCAT) to control motion, vision, sensors and actuators.

Controller

The NJ-series Machine Automation Controller is at the heart of the new Sysmac platform. One integrated machine controller that offers speed, flexibility and scalability of software centric architecture without compromising on the traditional reliability and robustness that you have come to expect from our PLCs.

Servos

Great machines are born from a perfect match between control and mechanics. G5 gives you that extra edge to build more accurate, faster, smaller and safer machines.

Inverter

Thanks to its advanced design and algorithms, the MX2 provides smooth control down to zero speed, plus precise operation for cyclic operations and torque control capability in open loop. The MX2 is fully in tegrated within the Sysmac automation platform.

Vision sensor

The FQ-M series is a vision sensor designed specifically for pick and place applications. It comes with EtherCAT embedded and can be configured and monitored from Sysmac Studio software. The FQ-M series is compact, fast and includes an incremental encoder input for easy tracking and calibration.

Distributed I/O

With two distinct families of distributed I/O, you can choose the style best suited to your needs. The block-type GX series are dedicated for EtherCAT and have a fixed I/O size and removable screw terminals. The modular Smartslice series offers push-in wiring, hot-swapping, and the flexibility to combine different I/O types in one node.

Software

Created to give you complete control over your automation system, Sysmac Studio integrates configuration, programming and monitoring in a simple interface. This advanced tool drives the powerful new NJ-series machine automation controller giving you total control of the entire machine with one single and easy to use software.