Industrial Automation
Industrial Automation | Europe
Country

Industrial 6 mm ‘slim’ SSR which is G2RV compatible

As well as being slim and thus saving panel space, G3RV relays are very strong, have a large contact area and non-bendable pins. Connection to a PLC is easy and achieved faultlessly in a few seconds via click connectors. In addition, power switching in G3RV relays with DC outputs is managed by a MOSFET in the output, which has ideal heat dissipation characteristics.

  • G2RV compatible
  • LED indicator built in SSR
  • Push-in terminals and accessories for easy wiring

PLC BrandPLC typeNumber of I/OCable lengthModel number
OmronCJ1321.0 mP2RV-4-100C
OmronCJ1322.0 mP2RV-4-200C
OmronCJ1323.0 mP2RV-4-300C
OmronCJ1325.0 mP2RV-4-500C
SiemensS7/300322.0 mP2RV-200C-SIM S7/300
SiemensS7/400322.0 mP2RV-200C-SIM S7/400
SiemensS7/300322.5 mP2RV-250C-SIM S7/300
SiemensS7/400322.5 mP2RV-250C-SIM S7/400
SiemensS7/300323.0 mP2RV-300C-SIM S7/300
SiemensS7/400323.0 mP2RV-300C-SIM S7/400
SiemensS7/300325.0 mP2RV-500C-SIM S7/300
SiemensS7/400325.0 mP2RV-500C-SIM S7/400
Multi purpose (flying leads)All81.0 mP2RV-A100C
Multi purpose (flying leads)All82.0 mP2RV-A200C
Multi purpose (flying leads)All83.0 mP2RV-A300C
Multi purpose (flying leads)All85.0 mP2RV-A500C

Customised cables possible for minimum order quantities of 25 pieces. Ask your sales representative for details.

Language(s)
Title
en de es fr it
G3RV Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
Industrial Relays Product Brochure PDF - - - -