Industrial Automation
Industrial Automation | Europe
Country

G3R-I/-O

G3R-I/-O

Compact SSR for I/O interface with high dielectric strength requirements

High-speed models with optimum input ratings for a variety of sensors are available, as well as input and output modules that can be used for the G2R. Use a coupler conforming to VDE 0884 and assuring an I/O dielectric strength of 4,000V.

  • 1.5 and 2A output current
  • 5 to 200VDC/100 to 240VAC output voltages
  • Compatible with G2RS electromechanical relays
  • DIN-rail mounting via sockets
  • Operation indicator to confirm input

Language(s)
Title
en de es fr it
G3R-I/O Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
Industrial Relays Product Brochure PDF - - - -
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF