Industrial Automation
Industrial Automation | Europe
Country

G3B/G3BD

G3B/G3BD

Plug-in type SSR, shape and size compatible with the MK power relay

This solid-state relay is compatible in shape and in size with the MK electromechanical relay and is mounted on a DIN-rail via sockets. There is also a DC-output model available with 3 to 125VDC load voltage range for high-voltage applications.

  • 3 and 5A output current
  • 5 to 110VDC/100 to 240VAC output voltages
  • Compatible with MK electromechanical relays
  • DIN-rail mounting via sockets
  • Operation indicator to confirm input

Language(s)
Title
en de es fr it
G3B/ G3BD Datasheet PDF PDF PDF - -
Language(s)
Title
en de es fr it
Industrial Relays Product Brochure PDF - - - -
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF