Industrial Automation
Industrial Automation | Europe
Country

Thyristor-type single-phase power controller that enables precise temperature control

Compact and the possibility for side-by-side mounting for multiple units are the basics for this new generation of power controllers. Proces value can be easily monitored via the 7-segment display on the front panel.

  • Precise heater burnout detection
  • Phase control or optimum cycle control
  • RS-485 communications to set manipulated variables and monitor load current
  • Total runtime monitoring
  • Application with various loads: constant load resistance, variable load resistance

Language(s)
Title
en de es fr it
G3PW Datasheet PDF - - - -
Language(s)
Title
en de es fr it
G3PW Users Manual PDF - - - -
Language(s)
Title
en de es fr it
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF