Industrial Automation
Industrial Automation | Europe
Country

High-power, load-control SSRs with high current of 75 or 150 A at 240 or 480 VAC

The G3PH high power SSRs are designed to switch heaters like alloyed metal heaters (NI-CR heaters f.i.) and lamp heaters (halogen heaters f.i.). It has a replaceable power cartridge in order to save maintenance costs. The easy-to-mount monoblock construction incorporates a heatsink.

  • 75 or 150 A; 240 or 480 VAC
  • Replacable power elements
  • Built-in operation indicator
  • Zero-cross and non zero-cross models available
  • Surge-pass circuit
Language(s)
Title
en de es fr it
G3PH Datasheet PDF - - - -
Language(s)
Title
en de es fr it
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF