Industrial Automation
Industrial Automation | Europe
Country

Compact Solid State Relay with built-in heat sink

The compact design of G3PB has been achieved by optimising the shape of the heat sink. The G3PB range provides you with a choice between DIN-rail mounting and screw mounting.

  • Single and three phase, 15-45A output current
  • 100-480VAC output voltages
  • Applicable with 1-, 2- and 3-phase loads
  • All features can be delivered with or without heat sink
  • Conforms to CE marking, EN (VDE approval), CSA and VDE standards

Language(s)
Title
en de es fr it
G3PB (1 phase 240 VAC models) Datasheet PDF PDF PDF PDF PDF
G3PB (1 phase 480 VAC models) Datasheet PDF PDF PDF PDF PDF
G3PB (2/3 phase 240/480 VAC models) Datasheet PDF - PDF PDF -
Language(s)
Title
en de es fr it
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF