Industrial Automation
Industrial Automation | Europe
Country

Compact, low-cost, SSR switching 5 to 20A

This solid-state relay has a wide load voltage range: 75 to 264VAC. Both 100V and 200V loads can be handled with the same model. Dedicated, compact aluminum PCB and power elements are used. Its built-in varistor effectively absorbs external surges.

  • 5-20A output current
  • 75-264VAC output voltages
  • Built-in varistor
  • Quick-connect 110V input and 250V output terminals

Language(s)
Title
en de es fr it
G3NE Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
Temperature Controllers & SSRs Product Brochure PDF PDF PDF PDF PDF