Industrial Automation
Industrial Automation | Europe
Country
Panel Mounted
Maximum current rating
Control
Function
Load voltage current
Build in options
Zero-cross
G3NE G3NA G3PH G3PA G3PE G3PF G3PC
20 A 90 A 150 A 60 A 45 A 35 A 20 A
1-phase 1-phase 1-phase 1-phase 1-,2- or 3-phase 1-phase 1-phase
Heater control Heater control, motor control Heater control Heater control Heater control Heater control and diagnostics Heater control
100 to 240 VAC 24 to 240 and 200 to 480 VAC, 5 to 200 VDC 100 to 240 and 180 to 480 VAC 24 to 240 and 200 to 480 VAC 100 to 240 and 200 to 480 VAC 100 to 240 and 200 to 480 VAC 100 to 240 VAC
Varistor Varistor Heat sink and surge pass circuit Replaceable cartridge Heat sink and surge pass circuit Current transformer SSR failure alarm
Available Yes Yes Yes Yes Yes Yes