Industrial Automation
Industrial Automation | Europe
Country

22mm pushbutton switch

A22 comes in a wide variety of shapes and colours and is installable in 22-dia. or 25-dia. panel cutouts. The switch unit can easily be mounted. A22 is mounted using either open-type (fork-type) or closed-type (round-type) crimp terminals.

  • Finger-protection mechanism on switch unit provided as standard feature
  • Increased wiring efficiency with three-row mounting of switch blocks
  • IP65 oil-resistant (non-lighted models), IP65 (lighted models)
  • Lighted and non-lighted, flat, projection and half- and full-guard versions
  • EN60947-5-1, UL and cUL approved