Industrial Automation
Industrial Automation | Europe
Country

16mm pushbutton switch

These subassembled pushbutton switches have a modular construction: pushbutton + case + lamp (if applicable) + switch. A16 is a nut-mounted pushbutton switch with a short mounting depth of less than 28.5mm below panel.

  • Wide variety of control and signal devices: lighted, non-lighted and buzzer
  • Quick and easy assembly, snap-in switch
  • Wide range of switching capacity from standard load to micro load
  • High reliability, IP65
  • UL, cUL and CSA approved, conforms to EN60947-5-1 and IEC947-5-1