Industrial Automation
Industrial Automation | Europe
Country

Knob-type selector switch with a mounting aperture of 22mm

These nut-mounted, key-type selector switches can be installed in a 22-dia. or 25-dia. panel cutout. Mounting and removal of the switch unit is easy due to the modular construction of the A22K. The three-row mounting of switch blocks (up to six contacts) increases the wiring efficiency.

  • Finger-protection mechanism on switch unit provided as standard feature
  • Mounted using open-type (fork) or closed-type (round) crimp terminals
  • IP65 oil-resistant (non-lighted models), IP65 (lighted models)
  • UL and cUL approved and conforms to EN60947-5-1
  • Available with 2- and 3-notch selector with or without spring return

Language(s)
Title
en de es fr it
A22S, A22W Datasheet PDF PDF PDF PDF PDF