Industrial Automation
Industrial Automation | Europe
Country

Knob-type selector switch with a mounting aperture of 16mm

A165S/W nut-mounted, knob-type selector switches have a modular construction and a short mounting depth of less than 28.5mm below the panel. They come in a wide range of switching capacities, from standard load to micro load.

  • Lighted and non-lighted models available
  • Automatic and manual models available
  • Modular construction, snap-in switch unit
  • Oil-resistant IP65 models
  • UL and cUL approved, conforms to EN60947-5-1 and IEC947-5-1

Language(s)
Title
en de es fr it
A165S, A165W Datasheet PDF PDF PDF PDF PDF