Industrial Automation
Industrial Automation | Europe
Country

Nut-mounted, 22mm indicator, with high-visibility, illuminated buttons

The M22 series of indicators comes in 22 or 25mm-diameter round versions. They can easily be mounted and removal of the socket unit is also easy. The finger-protection mechanism on the lamp is provided as a standard feature. M22 indicators can be equipped with an LED or incandescent lamp.

  • Available in 5 colours
  • Super-bright LEDs for all versions
  • Lamp sockets with or without transformers
  • UL and cUL approved