Industrial Automation
Industrial Automation | Europe
Country

Indicators with a mounting aperture of 16mm

The M16 series of nut-mounted indicators comes in rectangular, square and round versions. Due to its modular construction, assembly is quick and easy. M16 comes in a wide variety of control and signal devices with a wide range of switching capacities, from general load to micro load.

  • LED, incandescent and neon lamp
  • Snap-in switch unit
  • Short mounting depth, less than 28.5mm below panel
  • High reliability, IP65
  • UL and CSA approved, conforms to EN60947-5-1