Industrial Automation
Industrial Automation | Europe
Country
Indicators
Size
Operation
Rated load
Number of contacts
Mounting
M16 M22
16 mm 22 mm
- -
LED: 5, 12, 24 VDC. Incandescent: 5, 12, 24 VAC / VDC LED: 6, 12, 24 VDC. Incandescent: 5, 12, 24, 100 VAC / VDC
- -
Nut-mounting Nut-mounting