61F-D21T
22.5mm-wide conductive level controller
The 61F-D21T is a conductive level controller in a 22.5mm-wide industrial housing. Via DIP switches its function (supply or drainage) can be selected. This product is for single- or two-point level control. - Time delay function up to 10s
- Supply voltages: 24 VAC/VDC and 100 to 240 VAC
- Control output: relay 6A at 250 VAC resistive load
- Probes cable length: max. 100m from controller
- LED indicator: green for power ON, yellow for output relay
|