Industrial Automation
Industrial Automation | Europe
Country

3-phase sequence, phase-loss relay

The K8AB-PH1 monitoring relay is designed to monitor 3-phase 3-wire supplies. It simultaneously monitors phase sequence and phase loss during start up as well as phase loss during operation. The output relay releases when alarm conditions are detected, and the warning status can easily be monitored using the LED indicator. Suitable for industrial facilities and equipment.

  • Monitors phase sequence and phase-loss simultaneously
  • Measuring range: 200 to 500VAC
  • Power supply voltage is the same as measuring voltage
  • Operation reaction time: 0.1s maximum
Language(s)
Title
en de es fr it
K8 series Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
K8AB-PH1 Datasheet PDF PDF PDF PDF -