K8AK-VW
Single-phase voltage relay, window type
For monitoring over- and undervoltages simultaneously. Manual resetting and automatic resetting are supported by one relay. Separate settings and outputs are supported for over- and undervoltages. Relay warning status can easily be monitored with the LED indicator.
- Single-phase voltage window relay
- In 22.5 mm wide industrial housing
- Under and over, low/low or high/high control
- Supply voltages: 24 VAC/DC, 100 to 240 VAC
- Easy wiring with ferrules
Specifications & ordering info
Product | Functions | Installation type | Terminal | Size | Supply voltage AC | Supply voltage DC | Output type | Contact description | Body color | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|
|
Voltage | DIN Rail | Screw | 22.5 mm | 20.4-26.4 V | 20.4-26.4 V | Relay | 2 x SPDT | Black | Monitoring relay 22.5mm wide, Single phase over or under voltage 1 to 150V AC or DC, Two SPDT, 24VAC/DC |
|
|
Voltage | DIN Rail | Screw | 22.5 mm | 100-240 V | Relay | 2 x SPDT | Black | Monitoring relay 22.5mm wide, Single phase over or under voltage 20 to 600V AC or DC, Two SPDT, 100-240 VAC |
|
How can we help you?
Want to know more about OMRON Industrial robots and robotics?
Contact me K8AK-VW
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for K8AK-VW
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download