Omron IAB global
Industrial Automation
|
Europe
Home
News
Products
Expert Area
Services & Support
Company info
Contact
Country
Product news
Corporate News
Catalogue
Product selector
Product mini sites
Catalogue PDF
Industries
Applications
Technology
Download Centre
Repair Service
Technical Support
Automation Competence Centres
About Omron
Business fields
Events
Careers
Environmental
Magazines
Omron in Europe
Contact us
Catalogue
Product selector
Product mini sites
Catalogue PDF
Automation Systems
Motion & Drives
Sensing
Safety
Control Components
Switching Components
Electromechanical Relays
Solid State Relays
Low Voltage Switch Gear
Monitoring Products
Limit Switches
Pushbutton Switches
1 Phase Control
3 Phase Control
Conductive Level Controllers
Temperature Alarm
Leakage Controllers
Heater Burnout
K8AB-AS
K8AB-VS
K8AB-VW
1 Phase Control
Type
Sensing range 1-type
Sensing range 2-type
Sensing range 3-type
Supply voltage
Control output
K8AB-AS
K8AB-VS
K8AB-VW
Single-phase current relay
Single-phase voltage relay
Single-phase voltage relay, window type
20 mA, 100 mA, 500 mA
60 mV, 100 mV, 300 mV
60 mV, 100 mV, 300 mV
1 A, 5 A, 10 A
10 V, 30 V, 150 V
10 V, 30 V, 150 V
CT transformer 100 A or 200 A
200 V, 300 V, 600 V
200 V, 300 V, 600 V
24, 115, 230 VAC, 24 VDC
24, 115, 230 VAC, 24 VDC
24, 115, 230 VAC, 24 VDC
Relay (1 SPDT)
Relay (1 SPDT)
Relay (2 SPDT)