Industrial Automation
Industrial Automation | Europe
Country

Motor contactors from 4-5.5kW for normal duty switching

This modular system consists of main contactors and additional contact blocks. The basic units can be combined with auxiliary contacts (top mounting). Reversed versions, including integrated mechanical interlock, are available as well as 3-main-pole and 4-main-pole versions.

  • 4kW and 5.5kW versions are available
  • Different coil voltages (AC and DC)
  • Mini and normal-size versions are available
  • The contactors can be mounted with screw fixing and snap fitting on a DIN-rail
  • All components are finger proof
Language(s)
Title
en de es fr it
J7KNA Datasheet PDF PDF PDF PDF PDF
LVSG Appendix Datasheet PDF PDF PDF PDF PDF