Omron IAB global
Industrial Automation
|
Europe
Home
News
Products
Expert Area
Services & Support
Company info
Contact
Country
Product news
Corporate News
Catalogue
Product Selectors
Product mini sites
Catalogue PDF
Sysmac
Industries
Applications
Technology
Download Centre
Repair Service
Technical Support
Automation Competence Centres
About Omron
Business fields
Events
Careers
Environmental
Magazines
Omron in Europe
Contact us
Catalogue
Product Selectors
Product mini sites
Catalogue PDF
Sysmac
Automation Systems
Motion & Drives
Sensing
Safety
Control Components
Switching Components
Electromechanical Relays
Solid State Relays
Low Voltage Switch Gear
Monitoring Products
Pushbutton Switches
Mini Contactor Relays
Mini Motor Contactors
Motor Contactors
Thermal Overload Relays
Circuit Breakers (MPCB)
Mini Contactor Relays
These modular configurations consist of main contactors plus additional contact blocks. Several contact configurations are possible. They can be mounted with screw fixing and snap fitting to a DIN-rail.
>>
Mini Motor Contactors
The mini version of our series of motor contactors covers the range from 4kW up to 5.5kW. The modular system consists of main contactors plus auxiliary contact blocks and several contact configurations are possible.
>>
Motor Contactors
This series of motor contactors covers the range from 4kW up to 110kW, which can be used for normal and heavy-duty switching. The modular system consists of main contactors plus auxiliary contact blocks and several contact configurations are possible.
>>
Thermal-Overload Relays
These overload relays cover the setting range from 0.24A to 220A.
>>
Motor-Protection Circuit Breakers
The Motor Protection Circuit Breakers cover the setting range of 0.1 A to 100 A. We offer them from 0.1 A to 32 A (16 setting ranges) with Push-knob or with Rotary swich. The ranges from 26 A to 63 A (5 setting ranges) and 63 A to 100 A (4 setting ranges) are both with Rotary switch operation. The breaking switching capacity varies for mainly between 50 KA/400V and 100 KA/400V.
>>