Industrial Automation
Industrial Automation | Europe
Country

Wide selection of two-circuit limit switches

A wide selection of models is available, including overtravel models with greater OT, lamp-equipped models for checking operation, low-temperature and heat-resistant models and micro-load models. Various plungers and levers are also available.

  • Two-circuit limit switch
  • Direct and pre-wiring
  • Metal housing, immersion-proof IP67
  • Ground terminal models are approved by EN and IEC and bear the CE marking
  • UL, CSA