Industrial Automation
Industrial Automation | Europe
Country
Standard Switches
Type
Degree of protection
Rated current
Rated current
Microload type
Operation indicator
D4A-_N HL-5000 WL WLM
General purpose basic switch General purpose basic switch Two circuit limit switch Long life two circuit limit switch
IP67, immersion-proof IP65, jet-proof IP67, immersion-proof IP67, immersion-proof
- 30 VDC: 5 A - 30 VDC: 6 A
125, 250, 480 VAC: 10 A 250 VAC: 5 A 125, 250, 480, 500 VAC: 10 A -
- - 0.1 A -
Yes No Yes Yes