Industrial Automation
Industrial Automation | Europe
Country

The limit switch for more demanding applications

D4A-_N has a double seal on the head and a complete gasket cover to ensure a better seal. The housing has been improved to ensure greater shock resistance. Models with fluoro-rubber are available for use in chemical applications.

  • Wide standard operating temperature range: -40°C to 100°C (standard)
  • Block mounting method reduces weight to 260g
  • Block mounting method also reduces downtime for maintenance
  • Meets UL NEMA 3, 4, 4X, 6P, 12 and 13
  • Immersion-proof IP67

Language(s)
Title
en de es fr it
D4A-_N Datasheet PDF PDF PDF PDF -