Industrial Automation
Industrial Automation | Europe
Country

Capacitive touch switch activated with only very slight physical contact

The D5C is a unique 18mm-dia. capacitive touch switch with a choice of three actuators. It can be activated with only a very slight physical contact.

  • Lightweight objects, such as thin wire or foil, are accurately detected
  • Amplifier, operation indicator and sensitivity adjuster on all models
  • Conforms to IEC IP67 and NEMA Type 6, 6P
  • Actuators can be freely interchanged between switch units
  • Free-attachment type allows the attachment of any kind of actuator antenna

Language(s)
Title
en de es fr it
D5C Datasheet PDF PDF PDF - -