Industrial Automation
Industrial Automation | Europe
Country

Detects objects in multiple directions with high sensitivity

D5B’s detection of objects in multiple directions with high sensitivity makes it an ideal switch for usage in robotics. It operates even with a slight force and a slow-action mechanism is used. Its movement differential is as small as 0.01mm, assuring high accuracy of detection.

  • High-sensitivity mechanical touch switch
  • Detects objects in multiple directions and operates with slight force
  • Movement differential of 0.01mm assures high accuracy of detection
  • Gold-plated contacts capable of switching micro current/voltage load
  • Highly resistant to dust, fine particles, water or oil splashes (IP67)

Language(s)
Title
en de es fr it
D5B Datasheet PDF PDF PDF PDF PDF