Industrial Automation
Industrial Automation | Europe
Country

Stable operation at an ambient temperature of 400°C

This special-purpose switch offers high contact reliability at high ambient temperatures up to 400°C. It has up to 1A switching capacity. It incorporates a ceramic insulator, cobalt-alloy spring and special alloy contact, ensuring high contact reliability at high ambient temperatures.

  • High-temperature basic switch
  • Stable operation up to an ambient temperature of 400°C
  • IP00

Language(s)
Title
en de es fr it
TZ Datasheet PDF PDF PDF PDF -