Industrial Automation
Industrial Automation | Europe
Country

Economical, high-utility enclosed switch

D4MC provides users with high precision and a long life (10,000,000 mechanical operations). It is sealed with a gasket diaphragm without use of any adhesive or pin, making it suitable for applications demanding higher mechanical strength and for dust-proof and drip-proof applications.

  • Various models, plungers and levers available
  • Panel-mount versions have the same operating position as the Z basic switch
  • IP67, UL, CSA