Industrial Automation
Industrial Automation | Europe
Country

Unique ratchet relay

Each contact in the double-pole contact mechanism performs alternate make-brake operation at each pulse input and is thus ideal for alternate operation or transfer/switching operation of a motor.

  • Positive operation is assured due to the unique ratchet mechanism
  • Satisfies dielectric strength of 2,000VAC
  • Low power consumption (AC: approx. 6.4VA; DC: approx. 3.9W)
  • DPDT contact configuration

Language(s)
Title
en de es fr it
G4Q Datasheet PDF PDF PDF - PDF