Industrial Automation
Industrial Automation | Europe
Country
Sealed / Latching / Power (DC load switching) Plug-in Relays
Poles
Contact Configurations
Max. switching current
Min. switching current
Standard features
Optional features
Screw less clamp socket
MK-S(X) MY4H MYK G4Q
1 or 2 4 2 2
SPST-NO, SPST-NO/SPST-NC 4PDT. 4PDT bifurcated DPDT DPDT
1-pole DC load models: 10 A (NO), 220 VDC (resistive), 1-pole AC load models: 15 A (NO), 250 VAC (resistive) 3 A. Bifurcated: 3 A 3 A 5 A
Not specified 1 mA @ 1 VDC. Bifurcated:. 0.1 mA @ 1 VDC 1 mA @ 1 VDC 1 A @ 5 VDC. Case type:. 0.1 A @ 5 VDC
Resistive load switching Hermatically Sealed Latching by magnetic. double winding. Mechanical flag Latching by rachet mechanism
Lockable test button, Built-in operation indicators Class 1 Division 2 - Case
- Available Available -