Industrial Automation
Industrial Automation | Europe
Country

Compact 160 Amp Power Relay

G7Z series provides a compact, cost efficient solution for applications such as inverters, UPS, solar and fuel-cell battery circuits. Relay in combination with auxiliary contact block meets EN 60947-4-1. Coil ratings are available in 12 and 24 VDC. Power consumption is less than 4 watts.

  • Switching current 160 A (40 A rating / 4-pole / IEC-AC1)
  • Switching voltage 440 VAC
  • Safety function with mirror contacts in various configurations
  • Power consumption less than 4 Watts
  • Low Switching Noise (70 dB)