Industrial Automation
Industrial Automation | Europe
Country

A high-capacity multi-pole relay used like a contactor

With a rated load current of 25A due to the miniature hinge for maximum switching power, the G7J can switch both motor loads as well as resistive and inductive loads. G7J has no contact chattering for momentary voltage drops up to 50% of its rated voltage.

  • 4PST-NO, 3PST-NO / SPST-NC or DPST-NO / DPST-NC contact types
  • Quick-connect, PCB or screw terminals
  • 25A rated load
  • Compatible with momentary voltage drops
  • Can be used like a contactor