Industrial Automation
Industrial Automation | Europe
Country
Industrial High Power Relays
Poles
Contact configurations
Max. switching current
Min. switching current
Features
Mounting
Relay terminals
G7J G7L G7Z
4 1, 2 4
4PST-NO. 3PST-NO/SPST-NC. DPST-NO/DPST-NC. 4PST-NO bifurcated. 3PST-NO/SPST-NC bifurcated SPST-NO. DPST-NO 4PST-NO. 3PST-NO/SPST-NC. DPST-NO/DPST-NC
NO contacts: 25 A. NC contacts: 8 A. Bifurcated: 1 A 1 pole: 30 A. 2 pole: 25 A. PCB terminals:. 20 A NO contacts: 40 A. NC contacts: 25 A. Aux. contact block: 1 A
100 mA @ 24 VDC. Bifurcated:. 10 mA @ 24 VDC 100 mA @ 5 VDC Relay:. 2 A @ 24 VDC. Aux. contact block:. 1 mA @ 5 VDC
- Momentary test- button (optional) Mirror contact by Aux. contact block
Clip (screw). Flange (screw) Clip (screw). Flange (screw). Din rail (adapter) Screw. Din rail
Screw. Quick-connect. PCB terminals Screw. Quick-connect. PCB terminals Screw