Industrial Automation
Industrial Automation | Europe
Country

ZFV Colour

ZFV Colour

Easy Vision – Teach & Go – In Colour

The ZFV colour comes with the same intuitive user interface as the grey scale version. But by using the colour information in the image, it adds more security and reliability to your application. More sensor heads and communication options make it more versatile.

  • Intuitive - "teach&go" user interface
  • Live - LCD display for setup and live inspection feedback
  • Versatile - 8 inspection tools included
  • Scalable - Add controllers to add functionality
  • Flexible - Adjustable working distance and area

Get insight in the best sensors for machines that never fail

The ZFV is being used to detect an object in a specific location within the field of view. In this case cakes in a tray, but this can be any object.

Eliminating faulty parts before they are used will save time in the process. It will also increase the quality of the product. The ZFV is counting the pins on the product to confirm presence.

The ZFV is using character recognition to detect the correct text is present on a label. This can be date codes or lot numbers or any specific information.

The ZFV is detecting the position of the cap on the bottle. Any bottle that does not have a closed cap will be detected and can be rejected from the line prior to packing.

The ZFV is using pattern recognition to confirm the label or orientation of the package. This can be used before further processes such as printing or labelling.

Checking the products on consistancy is of great value to the industry. The ZFV is checking the containers at high speed, this means that production does not need to be slowed for inspection to be carried out.

Language(s)
Title
en de es fr it
Vision Product Brochure PDF PDF PDF PDF PDF
ZFV Product Brochure PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
ZFV-C Datasheet PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
ZFV-C Series Users Manual PDF PDF PDF PDF PDF