Industrial Automation
Industrial Automation | Europe
Country
Absolute
Type
Resolution range (min/max)
Size
Max. force in N
Degree of protection
Max. rotation frequency (rounds/min)
E6C-N E6C3-A E6F-A
Multiturn Improved water resistance Robust type
500 6 / 1,024 256 / 1,024
dia 50 (full and hollow shaft) dia 50 dia 60
radial 30 / axial 20 radial 80 / axial 50 radial 120 / axial 50
IP50 IP65 IP65
1,500 5,000 5,000