| Precision positioning and detection
| Object detection and sensor condition monitoring
| Anti-tampering
| Detergent resistant
| Oil-resistant
| Print mark detection
| Transparent bottle detection
| Transparent bottle detection
| M18 transparent bottle detection
| Fork sensor
| Multi voltage power supply
| Multi voltage power supply
| Long distance multi voltage power supply
| Structured object detection
| High precision positioning
|
| Small visible light spot
| Alarm output or active sensor test input
| Standard transparent material detection
| Detergent resistant stainless steel housing
| Oil-resistant stainless steel housing
| Autoteach, remote teaching and white LED
| Optimised transparent materials or PET detection
| Standard transparent material detection
| Optimised transparent material detection
| Slot width 25mm
| AC/DC power supply and relay output
| AC/DC power supply, relay output and timer function
| AC/DC power supply, relay output and timer function
| Wide beam
| Up to 10µm accuracy with LASER
|