FQ2-CLR
Vision colour sensor with teachable inspection area and RGB value processing
The vision colour sensor FQ2-CLR provides real colour identification functionality in combination with the flexibility and functionality of a vision sensor. The teachable inspection area provides an easy and flexible set up. The colour processing and evaluation can be carried out by the FQ2-CLR directly or the RGB values are available via Ethernet to other devices.
- Teachable inspection area
- Models with single colour detection or up to 32 colour and image processing tasks
- RGB values via Ethernet
|