Industrial Automation
Industrial Automation | Europe
Country

Print mark detection photoelectric sensor in compact stainless steel housing

The detergent resistant photoelectric sensor in a robust stainless steel housing provides reliable detection of all common print marks in food packaging applications.

  • White LED for stable detection of differently coloured or black print marks
  • SUS 316L stainless steel housing
  • Easy-to-use teach-in button
  • Fast response time of 50μs

For smaller size and full RGB colour detection performance see the E3X-DAC-S.

Stable operation even for high speed, vibrating or semitransparent material.

Coaxial optical system with white LED

Remote teaching

The detergent resistant sensors are tested on alkaline and acid based detergents commonly used in the food industry. In comparison to conventional metal or plastic housing sensors, longer sensor lifetimes of 20 times or more can be achieved.

The packaging material used in many packaging machines is very often delivered in rolls and has to be cut and positioned accurately. In order to avoid waste and errors and to compensate for environmental influences, a registration mark (usually black or in a colour that provides maximum contrast to the background) is added to the packaging material.

The goal of any mark sensor development is to reliably detect these registration marks even in changing environmental conditions. A particular challenge is the frequent exchange of packaging materials and the continuously changing packaging designs.

At Omron we closely work together with leading packaging machine makers to evaluate the requirements for sensors from commonly used packaging material as well as most critical designs or materials. In addition the performance requirements vary according to the overall machine value concept

Best choice in value for money - E3ZM-V

  • For standard applications
  • High detection stability
  • 1-mounting concept (E3Z family)

 

Best choice in reliability, flexibility, stability - E3X-DAC-S

  • For all standard and challenging applications
  • Advanced functionalities and flexibility

                

Best performance for dedicated applications - Vision Sensors and Systems

  • For positioning and machine synchronisation tasks e.g. requiring the recognition of words or symbols
  • Shape & position detection functionalities providing solutions to the most complex and challenging tasks
  • Detection of registration mark and quality inspections at the same time

Language(s)
Title
en de es fr it
Accessories for Photoelectric, Inductive and Capacitive Sensors Datasheet PDF PDF - - -
E3ZM-V Datasheet PDF PDF PDF PDF PDF
Industrial Sensing Guide PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
E3Z Product Brochure PDF PDF PDF PDF PDF