Industrial Automation
Industrial Automation | Europe
Country

E3X-DAC-S

E3X-DAC-S

E3X-DAC-S colour (RGB) digital fiber

The E3X-DAC-S detects the colour and returned light intensity of a mark or object and compares it with a stored RGB ratio or intensity value. The RGB ratio or contrast difference allows the stable detection of differently coloured, black, grey or white marks or objects.

  • White LED for colour independence
  • Fast response time of min. 60 μs
  • Timer function for variable ON or OFF delay up to 5 sec
  • Remote teaching or easy one-button teaching

For colour and mark detection use fibers from E32 Special application.

In combination with the E32 fiber sensors recommended for the detection of challenging marks (e.g. E32-L15), the E3X-DAC can reliably detect print marks with complex design (e.g. with included design elements) or where the contrast between print mark and background is low.

Using the colour detection capabilities in C-mode or I-mode (see Technical Information for details), the E3X-DAC can be used to detect specific coloured print marks even when black or other coloured print marks are present.

The packaging material used in many packaging machines is very often delivered in rolls and has to be cut and positioned accurately. In order to avoid waste and errors and to compensate for environmental influences, a registration mark (usually black or in a colour that provides maximum contrast to the background) is added to the packaging material.

The goal of any mark sensor development is to reliably detect these registration marks even in changing environmental conditions. A particular challenge is the frequent exchange of packaging materials and the continuously changing packaging designs.

At Omron we closely work together with leading packaging machine makers to evaluate the requirements for sensors from commonly used packaging material as well as most critical designs or materials. In addition the performance requirements vary according to the overall machine value concept

Best choice in value for money - E3ZM-V

  • For standard applications
  • High detection stability
  • 1-mounting concept (E3Z family)

Best choice in reliability, flexibility, stability - E3X-DAC-S

  • For all standard and challenging applications
  • Advanced functionalities and flexibility

Best performance for dedicated applications - Vision Sensors and Systems

  • For positioning and machine synchronisation tasks e.g. requiring the recognition of words or symbols
  • Shape & position detection functionalities providing solutions to the most complex and challenging tasks
  • Detection of registration mark and quality inspections at the same time

Language(s)
Title
en de es fr it
E3X-DAC-S Datasheet PDF PDF PDF PDF PDF
Fiber Optic Sensors Datasheet PDF - - - -
Industrial Sensing Guide PDF PDF PDF PDF PDF
Language(s)
Title
en de es fr it
E3X-DAC-S Users Manual PDF - - - -